IESNA:LM-63-2002
[TEST]P951220
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5B-940-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 90 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]20487
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 182.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
4112.6 4114.7 4106.1 4087.6 3980.4 3868.7 3850.3 3939.2 4145.1 4419.3
4750.9 5132.3 5534.4 5828 6053.4 6276.7 6480.4 6602.9 6645.1 6599.6
6369.9 5957 5429.2 4592.6 3372.4 1963.6 1524.7 1394.7 1239.7 1010
775.9 602.5 451.9 282.8 161.5 65 0
4112.6 4095.2 4086.6 4074.6 3970.6 3856.8 3840.6 3920.8 4119.1 4401.9
4724.9 5093.3 5495.3 5798.8 6015.5 6243.1 6444.7 6574.7 6635.4 6581.2
6334.1 5929.9 5393.5 4521.1 3266.2 1901.9 1507.4 1381.7 1224.6 992.7
766.2 594.9 430.2 272 157.1 62.9 0
4112.6 4107.2 4102.8 4090.9 4008.5 3899.1 3864.4 3930.5 4103.9 4369.4
4683.7 5037 5435.7 5786.9 6029.6 6255 6492.3 6653.8 6754.6 6745.9
6579 6208.4 5700.2 4909.1 3742 2212.9 1534.5 1393.6 1263.6 1083.7
874.5 650.2 481.2 314.3 171.2 78 0
4112.6 4102.8 4097.4 4107.2 4050.8 3956.5 3914.3 3947.9 4069.2 4281.6
4564.5 4879.8 5245 5639.5 5954.8 6205.2 6445.7 6654.9 6779.5 6838
6773 6545.4 6140.1 5429.2 4358.6 2788.3 1578.9 1310.2 1192 1051.2
901.6 748.8 579.8 386.9 221.1 98.6 0
4112.6 4108.2 4111.5 4133.2 4122.3 4072.5 4010.7 4004.2 4059.5 4186.3
4381.3 4632.7 4934 5280.8 5659 6009 6281 6517.3 6726.4 6880.3
6923.6 6828.3 6590.9 6204.1 5447.7 4106.1 2285.5 1159.5 912.5 768.3
626.4 505 393.4 277.4 150.6 55.3 0
4112.6 4114.7 4126.7 4155.9 4184.1 4184.1 4154.8 4127.7 4132.1 4185.2
4290.3 4455 4677.2 4939.4 5233.1 5605.9 6002.5 6337.4 6531.3 6622.4
6682 6711.2 6701.5 6689.6 6573.6 5890.9 4410.6 2456.7 1117.3 717.4
564.6 437.8 319.7 220 126.8 46.6 0
4112.6 4116.9 4139.7 4174.3 4224.2 4268.6 4299 4322.8 4320.6 4361.8
4431.2 4537.4 4684.8 4853.8 5060.8 5313.3 5600.5 5915.8 6199.7 6434.9
6672.2 6938.8 7205.4 7482.8 7826.3 8019.2 7424.3 5873.6 3795.1 1906.2
914.6 562.4 381.5 248.2 142 49.8 0
4112.6 4120.2 4151.6 4201.4 4255.6 4309.8 4374.8 4448.5 4537.4 4651.2
4796.4 4963.3 5143.2 5342.5 5579.9 5870.3 6198.7 6560.6 6955.1 7382
7875.1 8413.7 9016.2 9615.5 10287.4 11068.7 11830.5 12023.4 11323.4 9659.9
7180.5 4554.7 2656.1 1467.3 648 156.1 0
4112.6 4131 4168.9 4226.4 4282.7 4333.6 4395.4 4479.9 4578.6 4728.1
4925.3 5151.8 5420.6 5752.2 6155.3 6654.9 7233.6 7903.3 8625 9361.9
10199.6 10995 11933.5 12887.1 14031.5 15156.4 16586.8 18119.2 19338.3 19210.4
16905.4 12739.8 8052.8 3227.2 589.5 130 0
4112.6 4129.9 4176.5 4230.7 4287 4347.7 4411.7 4497.3 4600.2 4748.7
4930.7 5149.7 5408.7 5741.3 6154.2 6678.7 7279.1 8005.2 8807.1 9628.5
10491.1 11372.2 12316 13345.5 14444.4 15589.8 16890.3 18303.4 19684 19927.8
17628.2 12866.5 7299.7 1900.8 405.3 120.3 0
4112.6 4128.8 4165.7 4238.3 4297.9 4364 4418.2 4497.3 4605.6 4735.7
4892.8 5071.6 5275.4 5555 5922.3 6366.6 6904.1 7565.2 8318.3 9139.8
9965.5 10811.9 11686.4 12619.5 13638.1 14639.5 15683 16596.6 17291.2 16793.8
14473.6 9974.2 4341.2 837.7 252.5 83.4 0
4112.6 4124.5 4174.3 4237.2 4294.6 4352.1 4406.2 4469.1 4556.9 4651.2
4762.8 4871.1 4979.5 5125.8 5340.4 5624.3 5965.7 6424.1 6963.7 7574.9
8240.3 8928.5 9604.7 10291.7 11005.9 11674.5 12345.3 12953.2 13082.2 11948.7
9635 6620.2 2825.2 562.4 169.1 46.6 0
4112.6 4124.5 4165.7 4213.4 4261 4290.3 4319.6 4344.5 4367.2 4394.3
4403 4373.7 4318.5 4260 4218.8 4216.6 4275.1 4442 4712.9 5054.3
5458.5 5903.9 6352.5 6799 7232.5 7593.4 7807.9 7928.2 7622.6 6412.1
4702.1 2907.5 1159.5 329.4 121.4 30.3 0
4112.6 4109.3 4119.1 4133.2 4124.5 4067.1 3978.2 3844.9 3669.3 3437.4
3147 2808.9 2473 2192.3 1969 1784.8 1642.9 1551.8 1505.2 1494.4
1523.7 1582.2 1638.5 1693.8 1719.8 1677.5 1547.5 1340.5 1024.1 727.2
528.8 383.6 279.6 196.1 118.1 31.4 0
4112.6 4085.5 4051.9 3985.8 3866.6 3668.3 3402.8 3065.7 2688.6 2346.2
2065.5 1821.7 1596.3 1429.4 1338.3 1296.1 1266.8 1231.1 1193.1 1157.4
1115.1 1057.7 990.5 930.9 873.4 816 759.7 699 627.5 546.2
462.7 381.5 294.8 202.6 110.5 24.9 0
4112.6 4058.4 3959.8 3792.9 3532.8 3163.3 2758 2372.2 2088.3 1846.6
1640.7 1524.7 1457.6 1399 1338.3 1287.4 1260.3 1250.6 1232.1 1191
1131.4 1071.8 1011.1 952.6 888.6 825.8 761.8 693.6 627.5 554.8
477.9 392.3 294.8 190.7 97.5 20.6 0
4112.6 4041 3875.2 3603.2 3204.4 2717.9 2306.1 2021.1 1793.5 1651.5
1584.3 1522.6 1457.6 1388.2 1324.3 1285.2 1273.3 1266.8 1251.7 1202.9
1090.2 1026.2 968.8 913.5 862.6 814.9 756.4 691.4 622 544
459.5 368.5 273.1 184.2 98.6 27.1 0
4112.6 4012.9 3782 3406 2890.2 2383 2059 1819.5 1689.5 1633.1
1562.7 1494.4 1447.8 1397.9 1329.7 1286.3 1266.8 1240.8 1125.9 1077.2
1060.9 1054.4 1036 1006.7 962.3 903.8 821.4 744.5 660 575.4
488.7 402 312.1 221.1 130 44.4 0
4112.6 4005.3 3723.5 3256.5 2670.2 2211.8 1922.5 1737.1 1681.9 1617.9
1539.9 1486.8 1453.2 1408.8 1327.5 1272.2 1228.9 1109.7 1068.5 1051.2
1037.1 1033.8 1020.8 986.1 926.5 856.1 780.3 697.9 612.3 535.3
460.6 386.9 316.4 244.9 246 186.4 0
4112.6 3976 3641.2 3113.4 2503.3 2108.8 1840.1 1720.9 1680.8 1608.2
1533.4 1485.7 1457.6 1413.1 1317.8 1234.3 1124.9 1039.3 1012.2 987.2
971 961.2 916.8 866.9 810.6 754.2 688.1 624.2 553.8 482.2
415 345.7 280.7 338.1 303.4 101.9 0
4112.6 3967.4 3611.9 3062.5 2435 2026.5 1785.9 1714.4 1677.5 1607.1
1533.4 1489 1468.4 1427.2 1311.3 1188.8 1045.8 986.1 948.2 917.9
902.7 869.1 812.8 760.7 707.6 648 596 544 488.7 438.9
414 327.3 272 376 173.4 43.3 0
4112.6 3981.4 3633.6 3069 2450.2 2053.6 1795.7 1718.7 1688.4 1619
1539.9 1497.6 1476 1439.1 1326.4 1189.9 1043.6 984 943.9 912.5
895.1 862.6 807.3 758.6 704.4 647 589.5 537.5 486.6 425.9
372.8 306.7 272 377.1 149.5 36.8 0
